Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AMC61_62-8 - Special Accessories,Sealing Plate Part 40 Series,Groove Width 8.2 U-Shaped Groove Strip
Bill of material
AMC61-8
CODE
Code
TYPE
Type
U-shaped groove strip
MAT
Material
TPV
COL
Color
UNIT
Minimum Unit
1m
WEI
Weight
45 g/m
LINK
Website
Link g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models