Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
SMC Corporation
Description
AMD - Micro Mist Separator
Bill of material
AMD350C-03
BODY
Body size
THREAD1
Thread type
PORT
Port size
ACCESSORY
Accessory
DRAIN
Auto drain
OPTIONF
Rubber material: Fluororubber
OPTIONH
For medium air pressure (1.6 MPa)
OPTIONJ
Drain guide 1/4 female thread
OPTIONR
IN-OUT reversal direction
OPTIONS
With differential pressure switch (125 VAC 30VDC)
OPTIONU
With differential pressure switch (30 VDC)
OPTIONT
With element service indicator
OPTIONV
Degreasing wash/ white vaseline
THREAD2
Thread on/off
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model