Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1420WM - AMF-Writer Medium, Marking tool
Bill of material
17434
BESTNR
Order No.
TYP
Needle
FUER
WELDON
20
R1
mm
DZ
Speed
0 - 300 1/min
MKZ
max. marking speed
200 m/min
D1
3 mm
D2
20 mm
L1
97 mm
L2
87 mm
L3
10 mm
L4
50 mm
GEW
Weight
78 g
CTN
Customs tariff number
84663000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models