Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 146ENIG - Striking box, V2A
Bill of material
10462
BESTNR
Order No.
10462
ART
Design
Stainless steel, grinded, mesh 240
A
Case width
42,4 mm
ABC
Dimension
42.4 x 78.2 x 208.4 mm
S
Material thickness
3.0 mm
GEW
Weight
1240 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772010461
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir