Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147S - Sliding-door striking box, bare-metal
Bill of material
14134
BESTNR
Order No.
GR
for case width
mm
A
mm
GEW
Weight
g
CTN
Customs tariff number
83014019
EAN
European Article Number
B
78 mm
C
172 mm
S
Material thickness
3.0 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models