You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
Deutsch
English
español
français
português
English (United States)
QA Mühür Bilgisi
Katalog: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
Katalog özel bilgileri:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
551662
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Accessories
Powered by
CAD Model seçimi
{amf/schl/122_zubehoer/amf149ts_assmtab.prj},{NB=AMF551662},{BESTNR=551662},{GR=16},{A=27},{B=36},{C=20},{D=12},{F=140},{L=350},{M=16},{GEW=910},{VERS=1},{CTN=83024110},{EAN=4020772551667},{R1MIN=61},{R1MAX=179},{R3MIN=31},{R3MAX=149},{PPATH=amf149ts_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Add for comparison
Uygun ürünler: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TS - Door hinge, screw-on
Bill of material
551662
BESTNR
Order No.
551662
551662
GR
Size
16
16
A
27
27
mm
B
36
36
mm
C
20
mm
D
Diameter
12
12
mm
F
140
140
mm
L
350
350
mm
M
Thread
16
16
mm
GEW
Weight
910
910
g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772551667
4020772551667
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Fiyat talebi