Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2975PF-50 - Pole extension, fixed
Bill of material
550745
BESTNR
Order No.
550745
GR
Size
50
D
Diameter
49 mm
H
30 mm
GEW
Weight
438 g
CTN
Customs tariff number
85059090
EAN
European Article Number
4020772001032
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD