Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2990-50 - Magnetic clamping plate for milling ECO LINE
Bill of material
559715
BESTNR
Order No.
GR
Size
50
A
mm
B
mm
H
43 mm
P
Pole size
50 mm
AP
Number of poles
KP
Force / poles
400 daN
HK
Holding force
t
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models