Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Essentra Components
Description
AMF-49 - Machine Screw Jacks
Bill of material
AMF-49
PN
Part Number
AMF-49
AMERSID
Americas ID
1140514
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Closed Height
5.51 mm
B
B Extended Height
7.87 mm
C
C Body Diameter
1.97 mm
D
D Slot Width
0.71 mm
MAXLOADLBS
Maximum Load Lbs
13488
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD