Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204S6HA-008 - Sextuple clamping station
Bill of material
427625
BESTNR
Order No.
427625
PDF
catalog sheet
PDF
GR
Size
KH10.2
EVK
Pull-in/locking force up to
6 x 10 kN
HK
Holding force
6 x 25 kN
ENTR
Unlocking
hydraulic
AUSBL
Blow out
pneumatic
GEW
Weight
55000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772427627
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models