您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
428771
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Installation clamping modules
Powered by
CAD模型選擇
{amf/zps/301_eb_spm/amf6206ila.prj},{NB=AMF428771},{BESTNR=428771},{GR=KP10.3},{IPC_SIZE=10},{PDF=PDF},{EVK=10},{HK=25},{BDO=5 - 12},{ENTR=pneumatisch},{AUSBL=pneumatisch},{D=112},{DN=22},{D1=78},{H=35},{HA=10},{K=8},{L=100},{LK=88},{M=6 x M 6},{T=25},{T1=5},{GEW=1400},{CTN=84662020},{EAN=4020772428778},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{VERS=101},{SW=4.000},{TDN=22.850},{TSW=2.000},{DK=10.000},{DS=12.500},{DB=6.200},{K1=4.000},{NDM=6.000},{T2=5.400},{LS=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6206ILA - Installation clamping module with indexing (Zero Point Clamping System)
Bill of material
428771
BESTNR
Order No.
428771
428771
GR
Size
KP10.3
KP10.3
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10
10
kN
HK
Holding force
25
25
kN
BDO
Opening operating pressure
5 - 12
5 - 12
bar
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
112
112
mm
DN
Diameter
22
22
mm
D1
Diameter
78
78
mm
H
35
35
mm
HA
10
10
mm
K
8
8
mm
L
100
100
mm
LK
Diameter
88
88
mm
M
6 x M 6
6 x M 6
mm
T
25
25
mm
T1
5
mm
GEW
Weight
1400
1400
g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428778
4020772428778
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求