Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6208MD - Double clamping module, mechanical
Bill of material
559681
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
ENTR
Opening
mechanical
MD
Tightening torque
30 Nm
GEW
Weight
g
ZYLS
Schrauben
mm
B1
Diameter
mm
D
Diameter
mm
DN
Diameter
mm
H
mm
H1
mm
L
mm
R
mm
SW
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models