Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210S-100 - Support element, fixed
Bill of material
532390
BESTNR
Order No.
GR
Size
H
100 mm
GEW
Weight
g
ZYL
Socket cap screw
mm
A
mm
B1
Diameter
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
E1
mm
G
Thread
mm
H1
mm
H2
mm
M
Thread
mm
R
mm
SW
Width across flats
mm
T
6 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
NDM
mm
NDG
mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models