Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210S-105 - Support element, adjustable ± 5 mm
Bill of material
532416
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
H
mm
Введите значение для H
mm
cm
inch
ft
GEW
Weight
g
ZYL
Socket cap screw
mm
B1
Diameter
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
E1
mm
G
Thread
mm
HMIN
H min.
95 mm
HMAX
Height max.
105 mm
H1
mm
M
Thread
mm
R
mm
S1
mm
SW
mm
SW1
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD