Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6214RM-251 - Clamping module with locking function, mechanical, screw-in version
Bill of material
567133
BESTNR
Order No.
567133
GR
Size
RM251
PDF
catalog sheet
PDF mm
EVK
Pull-in/locking force up to
100 N
HK
Holding force
1000 N
ENTR
Opening
mechanical
GEW
Weight
26 g
D
20 mm
D1
16.5 mm
D2
2.1 mm
DH
10.6 mm
H
31.2 - 38.2 mm
H1
7.6 mm
H2
4 mm
M
M18x1 mm
R
14.75 mm
T1
1.95 mm
T2
9 mm
T3
19.7 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772353650
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models