Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6215RP-260_270 - Installation clamping module
Bill of material
569368
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
N
HK
Holding force
N
ENTR
Opening
pneumatic
ABBL
Abblasung
pneumatic
BDO
Opening operating pressure
5 - 12 bar
GEW
Weight
g
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
DH
Diameter
mm
G
Thread
M 3 mm
H
mm
H1
mm
HA
mm
LK
Diameter
mm
LK1
Diameter
mm
M
mm
T
mm
T1
mm
T2
7 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models