Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362B - Clamping angle, basic model
Bill of material
86769
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
A
mm
B
mm
C1
mm
F
mm
H1
mm
GEW
Weight
g
C
mm
G
mm
H
38 mm
H2
mm
J
mm
K
mm
L1
mm
L2
mm
L3
mm
L4
mm
S
Diameter
mm
T1
mm
T2
mm
T3
mm
U1
mm
U2
mm
U3
mm
LB
Hole pattern see drawing
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models