Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6362D-M16 - Clamping angle with pallet M16
Bill of material
87486
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
M
M 16 mm
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1xR
300 mm
Z2
Z2xR
mm
MONT
Cl. pal. fitted (2 on each angle)
mm
A
400 mm
B
mm
B1
mm
C1
84 mm
F
360 mm
H1
280 mm
GEW
Weight
g
C
160 mm
G
50 mm
H
38 mm
H2
280 mm
J
50 mm
K
480 mm
L1
150 mm
L2
150 mm
L3
mm
L4
mm
S
Diameter
17 mm
T1
150 mm
T2
100 mm
T3
175 mm
U1
mm
U2
175 mm
U3
100 mm
LB
Hole pattern see drawing
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models