Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-064 - Angle block, double-row
Bill of material
88765
BESTNR
Order No.
ARTNR
Article No.
GR
Size
A1
Dist. fr. face to loc. holes
mm
A2
Dist. fr. face to loc. holes
mm
D
Diameter
mm
R
mm
GEW
Weight
kg
B
mm
E
mm
E1
mm
F
mm
H
mm
L
mm
L1
mm
L2
mm
L3
mm
M
Thread
mm
S
Diameter
mm
T
35 mm
U
mm
U1
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models