Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M12 - Clamping angle, double sided M12
Bill of material
87841
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
M
Thread
M 12
R
40 mm
D
Diameter
16 mm
E
12 mm
Z1
Z1x R
mm
Z2
Z2 x R
mm
AZ
No's of positioning holes
GEW
Weight
kg
A
mm
K
mm
C
mm
H1
110 mm
G
mm
S
Diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD