Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6366D-M16 - Clamping angle, double sided M16
Bill of material
87999
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
VERS
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
mm
Z2
Z2 x R
mm
AZ
No's of positioning holes
GEW
Weight
kg
A
mm
K
mm
C
mm
H1
110 mm
G
mm
S
Diameter
mm
J
mm
HH
mm
HH1
mm
HH2
mm
HH3
mm
HH4
mm
BB
mm
LL
mm
T1
mm
D1
16.000 mm
D2
20.000 mm
T3
mm
LL1
mm
ZZ
mm
NN
mm
NN1
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models