Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-20 M12 - Pull-stud Size 20 for engagement screw M12
Bill of material
303156
BESTNR
Order No.
BEZ
Version
GR
Size
20
PDF
catalog sheet
PDF
DN
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
H
mm
H1
mm
M
Thread
mm
T
mm
GEW
Weight
110 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models