Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNG-10 - Pull-stud GONZALES 1000
Bill of material
303446
BESTNR
Order No.
PDF
catalog sheet
PDF
GR
Size
1000
BEZ
Version
DN
Diameter
32 mm
D1
Diameter
mm
H
mm
M
Thread
8 mm
T
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD