Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNR-10 M10 - Pull-stud Size 10 for engagement screw M10 with reduced fitting collar
Bill of material
562755
BESTNR
Order No.
BEZ
Version
GR
Size
10
PDF
catalog sheet
PDF
DN
D1
14.5
D2
10
H
19
H1
16
T
3
GEW
Weight
27 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models