Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376KK - Wedge clamp with claw jaws
Bill of material
429415
BESTNR
Order No.
GR
Size
AMIN
A min.
mm
AMAX
A max.
mm
B
mm
B1
mm
G
Thread
mm
H1
mm
HMIN
H min.
mm
HMAX
H max.
mm
H3
mm
X508L
D x T-Slot
M12 x 14 mm
L
44 mm
F
Clamping force
30 kN
MD
Tightening torque max.
65 Nm
GEW
Weight
g
CTN
Customs tariff number
84661038
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models