Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400FY - Fusselement Langloch
Bill of material
569387
BESTNR
Order No.
569387
H
22 mm
GEW
Weight
1280 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772160517
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models