Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400Z - Intermediate element
Bill of material
569378
BESTNR
Order No.
GR
Size
D1
Diameter
50 mm
H
mm
FMAX
100 kN
M
Thread
M38x2 mm
GEW
Weight
g
EAN
European Article Number
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models