Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6401MF - Magnetic-base
Bill of material
558436
BESTNR
Order No.
558436
H
10 mm
D1
Diameter
50 mm
M
Thread
M38x2 mm
GEW
Weight
125 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019464
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models