Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6401Z - Aluminium Spacer element
Bill of material
72876
BESTNR
Order No.
GR
Size
H
mm
D1
Diameter
50 mm
M
M38x2 mm
FMAX
30 kN
GEW
Weight
g
EAN
European Article Number
CTN
Customs tariff number
84662020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir