Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6417 - Mandrel
Bill of material
74179
BESTNR
Order No.
GR
Size
NUT
14 mm
H
Support height
80 mm
HMIN
mm
HMAX
mm
H2
mm
Enter value for H2
mm
cm
inch
ft
H2MIN
mm
H2MAX
mm
D1
Diameter
40 mm
D2
Diameter
50 mm
D3
Diameter
32 mm
G1
Thread
M12 mm
G2
Thread
M16 mm
SW
Width across flats
27 mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models