Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-12-03 - Clamping jaw, M12
Bill of material
74229
BESTNR
Order No.
74229
GR
Size
12
BEZ
Version
Upper exchangeable clamping jaw
SPW
Clamping range
4 - 16
B
28 mm
B1
15 mm
D
Diameter
9 mm
D1
Diameter
12 mm
H
24.5 mm
H1
2.5 mm
H2
21.5 mm
H3
15.5 mm
H4
3.5 mm
L
29.5 mm
L1
11.5 mm
T
5.5 mm
T1
0.2 mm
GEW
Weight
94 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772074227
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models