Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-16-01 - Clamping jaw, M16
Bill of material
75382
BESTNR
Order No.
75382
GR
Size
16
BEZ
Version
Upper standard clamping jaw
SPW
Clamping range
10 - 25
H
40 mm
H1
29 mm
H2
33.3 mm
H3
32 mm
H4
27.6 mm
GEW
Weight
400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075385
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
情報
2D
ダウンロード(CADデータ)