Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-16-03 - Clamping jaw, M16
Bill of material
75440
BESTNR
Order No.
75440
GR
Size
16
BEZ
Version
Upper exchangeable clamping jaw
SPW
Clamping range
23 - 38
H
45 mm
H1
21.6 mm
H2
38.3 mm
H3
32 mm
H4
32.6 mm
GEW
Weight
440 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075446
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models