Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-16-04 - Clamping jaw, M16
Bill of material
75630
BESTNR
Order No.
75630
GR
Size
16
BEZ
Version
Upper exchangeable clamping jaw
SPW
Clamping range
35 - 50
H
54 mm
H1
18.6 mm
H2
47.3 mm
H3
32 mm
H4
41.6 mm
GEW
Weight
510 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075637
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models