Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425AB - Bearing, spherical
Bill of material
562012
BESTNR
Order No.
562012
D
Diameter
75 mm
D1
Diameter
20.5 mm
H
24.7 mm
R
140 mm
AW
+/- 3° °
GEW
Weight
655 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022884
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models