Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498FR - Base plate, round
Bill of material
73916
BESTNR
Order No.
GR
Size
NUT
for T-Slot
mm
H
mm
B3
20 mm
B4
mm
D
Diameter
mm
E3
mm
E4
mm
G
Thread
mm
G3
Thread
M 6 mm
R
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models