Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803 - Vertical acting toggle clamp with open clamping arm and angle base
Bill of material
90324
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
mm
GEW
Weight
g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
°
A
mm
B
mm
C
mm
D
Diameter
mm
E
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L1
mm
L2
mm
M
mm
N
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models