Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804SE - Vertical toggle clamp with safety latch with solid clamping arm and horizontal base.
Bill of material
557746
BESTNR
Order No.
557746
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
GRIFF2
colour
black
F1
Force F1
1.4 kN
F2
Force F1
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
470 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
81 mm
C
20 mm
D
Diameter
7.1 mm
E
43 mm
F
19 mm
H
48 mm
H1
186 mm
HWMIN
0.0 mm
HWMAX
12.0 mm
I
18 mm
K
7.5 mm
L1
112 mm
L2
112 mm
M
32 mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772015985
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés