Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6812P - Heavy vertical toggle clamp with vertical base and mounting holes
Bill of material
90902
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
SCH
Clamping screw
F1
Force F1
kN
GEW
Weight
g
WB
Angle range
°
AL
Angle
120 °
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
F
mm
H
mm
H1
mm
H2
mm
H3
mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L1
mm
L2
mm
N
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models