Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6842e - Heavy push-pull type toggle clamp
Bill of material
557714
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
M12x50 mm
GEW
Weight
g
A
Diameter
mm
BMIN
mm
BMAX
mm
C
mm
D
Diameter
mm
E
50 mm
H
mm
H1
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
mm
HWMIN
30 mm
HWMAX
50 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
K
45 mm
L1
mm
L2
mm
MMIN
mm
MMAX
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型