Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6845B - Push-Pull type toggle clamps
Bill of material
99663
BESTNR
Order No.
99663
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
4 kN
AS
Clamping screw
M 8 X 44 mm
GEW
Weight
540 g
HUB
Stroke
30 mm
POS
Position
HWMIN
25 mm
HWMAX
35 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094249
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model