Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HSE - Hook type toggle clamp horizontal with safety latch
Bill of material
557752
BESTNR
Order No.
557752
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
blue
F1
Force F1
7.0 kN
GEW
Weight
850 g
AP1
POS offen
26
POS
Position
BMIN
66 mm
BMAX
130 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
32 mm
C1
19 mm
D
Diameter
8.5 mm
D1
Diameter
8 mm
EMIN
59 mm
EMAX
123 mm
H
26 mm
H1
94 mm
H2
168 mm
K
9.5 mm
L1MIN
209 mm
L1MAX
273 mm
L5
111 mm
M
35 - 46
N
64.5 mm
P
53.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772016302
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models