Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848HST - Hook type toggle clamp horizontal with safety latch
Bill of material
558161
BESTNR
Order No.
558161
GR
Size
4
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
7.0 kN
GEW
Weight
850 g
AP1
POS offen
26
POS
Position
BMIN
66 mm
BMAX
130 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
32 mm
C1
19 mm
D
Diameter
8.5 mm
D1
Diameter
8 mm
EMIN
59 mm
EMAX
123 mm
H
26 mm
H1
94 mm
H2
168 mm
K
9.5 mm
L1MIN
209 mm
L1MAX
273 mm
L5
111 mm
M
35 - 46
N
64.5 mm
P
53.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019136
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD