Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6850A - Push type pneumatic toggle clamp, Thrust clamp
Bill of material
560007
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F3
F3 = maximum clamping force at 6 bar
kN
F5
piston force F5
kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
dm³
AS
Clamping screw
mm
GEW
Weight
g
HUB
Stroke
mm
POS
Position
mm
A
Diameter
mm
B
mm
C
mm
D
Diameter
mm
E
mm
H
mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
mm
HWMAX
mm
K
mm
L1
mm
M
mm
N
mm
N1
mm
R
Thread
Inch
W
Diameter
mm
KD
Piston diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models