Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6878AR - Adapter plate, round
Bill of material
564130
BESTNR
Order No.
564130
GR
Size
1
PDF
catalog sheet
PDF
D1
Diameter
145 mm
D2
Diameter
100 mm
P
140
S
5
GEW
Weight
450 g
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772160265
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models