Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6904-20 - Air-Hydraulic Pump, Max. operating pressure 60 bar.
Bill of material
69435
BESTNR
Order No.
69435
ARTNR
Article No.
6904-20
LDMIN
Pneum.
2.8 bar
LDMAX
Pneum.
10.0 bar
OVNL
Oil capacity usable horizontal
2.1 l
OVNS
Oil capacity usable vertical
1.5 l
QMAX
1400 cm^3/min
GEW
Weight
6300 g
CTN
Customs tariff number
84135020
EAN
European Article Number
4020772069438
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型