Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6906BZH-2 - Two-hand safety operator panel
Bill of material
324426
BESTNR
Order No.
324426
ARTNR
Article No.
6906BZH-2
PDF
catalog sheet
PDF
SSP
Control voltage
24 V=
KBL
Cable length
5 m
LBH
L x W x H
360 x 160 x 91 mm
GEW
Weight
4840 g
CTN
Customs tariff number
85369095
EAN
European Article Number
4020772324421
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models