Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6906PB-6-4 - Remote Control Switch
Bill of material
253823
BESTNR
Order No.
253823
ARTNR
Article No.
6906PB-6-4
PDF
catalog sheet
PDF
SS
Control voltage
24 V=
PZ
Number of poles
13
GA
L x W x H
230 x 75 x 75 mm
GEW
Weight
1910 g
CTN
Customs tariff number
85369095
EAN
European Article Number
4020772253820
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models