Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917R - Pressure control seat valve for pipe fitting G1/4
Bill of material
326405
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
PX
Input pressure at P max.
500 bar
AN
Adjust. pressure at A min.
bar
AX
Adjust. pressure at A max.
bar
Q
Nominal flow
5 l/min
DI1
DI-1 Seal Order No.
407205
RD
Return line pressure at T
<= 20 bar
GEW
Weight
1860 g
CTN
Customs tariff number
84812010
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models