Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6919-25 - Coupling Unit for Pallet Decoupler Block
Bill of material
320028
BESTNR
Order No.
320028
ARTNR
Article No.
6919-25
PDF
catalog sheet
PDF
Q
Flow
7.5 l/min
GEW
Weight
2200 g
CTN
Customs tariff number
84836020
EAN
European Article Number
4020772320027
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models